/content/hbtbt/de/de/search-results.html

    Notbeleuchtung

    10W LED Emergency Luminaire

    Auslaufmodell

    LED emergency luminaire for the lighting of escape and rescue routes

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    LED emergency luminaire for the lighting of escape and rescue routes The floodlight is suitable for indoor and outdoor use due to its protection class of IP65 and the coated aluminium housing. The wide beam angle can easily illuminate large areas.

    Features & Benefits:
    • Body: Aluminium
    • LED
    • IP65
    • Operation time 12h
    Certifications:
    • DIN EN 60598-1
    • DIN EN 60598-2-22
    • DIN EN 1838