/content/hbtbt/de/de/search-results.html

    Notbeleuchtung

    EL-KWW Series Plastic Luminaire

    Auslaufmodell

    EL-KW Series Plastic Luminaire used for the marking of escape and rescue routes. For single and double sided labelling

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    EL-KW Series Plastic Luminaire used for the marking of escape and rescue routes. For single and double sided labelling

    Features & Benefits:
    • Complete pictogram set included
    • Viewing distance 16 m
    • Available with flat wall hood or high ceiling hood
    • Also available as escape route lighting
    Certifications:
    • DIN EN 60598-1
    • DIN EN 60598-2-22
    • EN 1838
    • IP 54