/content/hbtbt/de/de/search-results.html

    Notbeleuchtung

    Series EL-GX Exit Sign Ceiling Mount Luminaire

    Auslaufmodell

    Series EL-GX Slender Plastic LED Luminaires are available in three versions, EL-GXW is one of it, which is Recessed/mounted wall luminaire for single sided labelling.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Series EL-GX Slender Plastic LED Luminaires are available in three versions, EL-GXW is one of it, which is Recessed/mounted wall luminaire for single sided labelling.

    Features & Benefits:
    • Complete pictogram set as slide-in transparencies included
    • Viewing distance 30 m
    Certifications:
    • DIN EN 60598-1
    • DIN EN 60598-2-22
    • DIN EN 7010
    • DIN EN 3864