Ansteuerbausteine
Fault Isolator
The Notifier ISO-X(A) Fault Isolator Module is used with Notifier Onyx and CLIP series Fire Alarm Control Panels (FACPs) to protect the system against wire-to-wire short circuits on the SLC loops.
The Notifier ISO-X(A) Fault Isolator Module is used with Notifier Onyx and CLIP series Fire Alarm Control Panels (FACPs) to protect the system against wire-to-wire short circuits on the SLC loops.
Features & Benefits:- Powered by SLC loop directly, no external power required
- Base mounts on standard junction boxes (4.0in/10.16 cm square by 2.125in/5.398 cm deep)
- High noise (EMF/RFI) immunity
- Wide viewing angle of LED
- SEMS screws with clamping plates for ease of wiring
- Automatically resets on correction of short
- Supports Style 4, 6, or 7 wiring
- BSA: 578-81-SA
- CSFM: 7165-0028:0214; 7165-0028:0224; 7165- 0028:0243
- FM Approved
- MEA: 17-96-E; 104-93-E Vol. VI; 290-91-E Vol. V; 317-01- E; 447-99-E
- UL: S635 (UOXX)
- ULC: S635 (OUOXXC, ISO-XA)
Andere
- Brand
- NOTIFIER
- NOTIFIER
Andere
- Brand
- NOTIFIER
- NOTIFIER
- Brand : NOTIFIER|NOTIFIER
Andere
Datenblatt
Please Sign In to view part numbers available for purchase based on your account