Interfacekarten
VESDA Integration Module (VIM)
VESDA Integration Module (VIM)
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Flexible deployment: Compatible with both standard NCM and high‑speed HS‑NCM network modules.
- Unified event management: Consolidates VESDA events into the Notifier ecosystem, reducing operator load and ensuring a unified fire protection strategy.
- Direct NFN control: Operators can Reset, Silence, and Acknowledge VESDA devices directly from NCA‑2, NCD, NFS2‑3030, N16, or ONYXWORKS‑WS.
- Secure configuration portal: On‑board HTTPS configuration interface with certificate support and cybersecurity best‑practice alignment.
- High‑scalability: Monitors up to 100 detectors on a closed‑loop VESDAnet from a single module.
- Granular pipe‑level annunciation: Supports pipe alarm reporting for VLS and VES (VLS Mode) detectors, improving pinpoint response for multi‑pipe ASD systems.
- UL 864: Control Units for Fire Alarm Systems, Tenth Edition
- CAN/ULC S527-19: Standard for Control Units for Fire Alarm Systems, Fourth Edition
- CSA C22.1: Canadian Electrical Code, Part I, Safety Standard for Electrical Installations