/content/hbtbt/de/de/search-results.html

    Lautsprecher

    Ceiling 6W Loudspeaker

    Auslaufmodell

    Ceiling Loudspeakers are high performance 6W voice alarm ceiling loudspeakers that can be integrated flat into the ceiling and the classic design are ideal for almost all applications such as hotels, shopping centers, conference rooms, etc.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Ceiling Loudspeakers are high performance 6W voice alarm ceiling loudspeakers. They can be integrated flat into the ceiling and the classic design are ideal for almost all applications, such as hotels, shopping centers, conference rooms, office buildings, etc. Typically, the 6 W, 3 W, or 1.5 W power setting can be selected. The loudspeakers are designed for easy ceiling mounting. Mount the frame to the cutting hole with springs. After wiring, mount the back dome and speaker-assembly into the frame by following installation instructions. The thermal fuse and the moisture impregnation of the loudspeaker ensures additional operational reliability.

    Features & Benefits:
    • Intelligible voice and superior sound reproduction
    • Elegant and compact ceiling loudspeaker
    • Suitable for almost any ceiling design
    • Blend easily with any indoor decorations
    • Robust metal housing with fire-resistant dome
    • Simple power setting and wiring
    • Bayonet system for quick installation
    Certifications:
    • EN 54-24
    Spezifikationen

    Andere

    • Brand
      • ESSER

    Andere

    • Brand
      • ESSER
    • Brand : ESSER