/content/hbtbt/de/de/search-results.html

    Tastaturen und Bedienoberfläche

    Galaxy TouchCentre Plus Touch Screen Keypad

    Auslaufmodell

    Galaxy TouchCentre Plus Touch Screen Keypads are colour touchscreen keypad through which users can easily interact and operate Grade 2 and Grade 3 Galaxy Flex/Flex+ and Galaxy Dimension intruder alarm systems.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Galaxy TouchCenter Plus Touch Screen Keypads are colour touchscreen keypads through which users can easily interact and operate Grade 2 and Grade 3 Galaxy Flex/Flex+ and Galaxy Dimension intruder alarm systems. Users can gain control at one's fingertips. The intuitive touchscreen display has clear icons and menu driven prompts. TouchCenter Plus features a faster installation, reduced training needs and fewer service callouts “ reducing operational errors and subsequent false alarms.

    Features & Benefits:
    • Intuitive Galaxy security and access system management
    • View live video streaming from IP cameras via Wi-Fi/ cable connection
    • Aesthetic design with flush or wall mount options
    • MP4 video & audio player with advertisement/photo frame option
    • Output control enabling automation of building & home systems
    • Virtual keypad ensures full system management
    • Future-proof via continuous firmware updates by SD Card
    • Easy to add, delete or edit user codes and tags
    Certifications:
    • CE EN50131-1:2006+A1:2009
    • BS8243:2010
    • Security Grade 3
    • Environmental Class II
    Spezifikationen

    Andere

    • Brand
      • Honeywell Security

    Andere

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security