/content/hbtbt/de/de/search-results.html

    Luftqualitätssensoren

    ESENSE CO2 Room Sensor with LED

    The ESENSE Room series monitor the carbon dioxide (CO2) levels in school and o¬ffice type environments. The concentration of CO2 is a good indication of the overall indoor air quality.

    Übersicht

    The ESENSE Room series monitor the carbon dioxide (CO2) levels in school and o¬ffice type environments. The concentration of CO2 is a good indication of the overall indoor air quality. The ESENSE Series is based on a single beam non-dispersive infrared technology and is a cost-optimized solution for the climate control of buildings and other processes. In addition, ABC software eliminates the need for manual calibration. The ESENSE Series measures the CO2 concentration in the ambient air up to 2,000 ppm and converts the data into an analog output. This data can be used in conjunction with a Building Automation or Demand Control Ventilation System to decrease energy consumption while creating a healthier indoor climate.