/content/hbtbt/de/de/search-results.html

    Flammenmelder

    Universal Detector Base

    Auslaufmodell

    The 5B Universal Base is compatible with both the 614 collective series and the MX analogue addressable series of detectors and functional bases.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The 5B Universal Base is compatible with both the 614 collective series and the MX analogue addressable series of detectors and functional bases. It is intended for two-wire operation. With a detector mounted in the base, a raised rib on both base and detector is aligned when the detector is in the fully home position.