/content/hbtbt/de/de/search-results.html

    Durchflussschalter und -sensoren

    Water Flow Switch

    The Water Flow Switch series are designed to provide excellent performance where accuracy, reliability, and rugged construction are required

    Übersicht

    The Water Flow Switch series are designed to provide excellent performance where accuracy, reliability, and rugged construction are required used in liquid flow lines carrying water or any fluid neither harmful to brass and phosphor bronze nor classified as a hazardous fluids.

    They can be wired to close one circuit and open a second circuit when liquid flow either exceeds or drops below the adjusted flow rate. The WFS series are recommended for liquid pressure and temperature as mentioned below and must not be used on lines carrying liquids below 0 C degree.