Druckschalter und Sensoren
DLP Differential Pressure Sensor
DLP Differential Low Pressure (Uni/Bi-Directional) Sensor is based on a piezo resistive, silicon sensing element which senses Differential Pressure and provides an analog output.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dieses Produkt wurde eingestellt.
DLP Differential Low Pressure (Uni/Bi-Directional) Sensor is based on a piezo resistive, silicon sensing element which senses Differential Pressure and provides an analog output. The hinged cover on the sensor can be easily opened using the integrated locking tab on the side of the enclosure. This allows for easy access to the zero function and ¬Field selectable ranges and outputs. This sensors are also includes an optional, five digit LCD for installation and monitoring support. Field selectable analog outputs include 0-5 and 0-10 VDC, or 4-20 mA which correlate to a uni or bi-directional pressure range from 0-0.1” up to 0-40” of water column, depending on your model selection. Each unit has up to 8 Field selectable, uni or bi-directional ranges. Options include a Pitot tube or Din Rail Clip.
Features & Benefits:- Provides Analog Output
- Easy Access
- Uni/Bidirectional range
- CE
- Reach
- RoHS2
- WEEE
Andere
- Output Signal
- 4 - 20 milliampere
- Connection Size
- 1/2 inch
- Minimum Storage Temperature
- -22°F
- -30°C
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Storage Temperature
- 185 degree Fahrenheit
- 85 degree Celsius
- Maximum Operating Ambient Temperature
- 185 degree Fahrenheit
- 85 degree Celsius
- Brand
- Alerton
- Pressure Type
- Differential
- Mounting Type
- DIN Rail inch
- Connection Type
- NPT
Andere
- Output Signal
- 4 - 20 milliampere
- Connection Size
- 1/2 inch
- Minimum Storage Temperature
- -22°F
- -30°C
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Storage Temperature
- 185 degree Fahrenheit
- 85 degree Celsius
- Maximum Operating Ambient Temperature
- 185 degree Fahrenheit
- 85 degree Celsius
- Brand
- Alerton
- Pressure Type
- Differential
- Mounting Type
- DIN Rail inch
- Connection Type
- NPT
- Output Signal : 4 - 20 milliampere
- Connection Size : 1/2 inch
- Minimum Storage Temperature : -22°F|-30°C
- Minimum Operating Ambient Temperature : -20 degree Celsius|-4 degree Fahrenheit
- Maximum Storage Temperature : 185 degree Fahrenheit|85 degree Celsius
- Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
- Brand : Alerton
- Pressure Type : Differential
- Mounting Type : DIN Rail inch
- Connection Type : NPT