/content/hbtbt/de/de/search-results.html

    Druckschalter und Sensoren

    Series DX Wet/Wet Differential Pressure Switch

    Auslaufmodell

    The Series DX Wet/Wet Differential Pressure Switch makes a contact output based on the differential between two pressure sources. Wetted materials of brass and fluoroelastomer are suitable for use with most gases and water based solutions.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Series DX Wet/Wet Differential Pressure Switch makes a contact output based on the differential between two pressure sources. Wetted materials of brass and fluoroelastomer are suitable for use with most gases and water based solutions. The switch can be used for low differential pressure indication with set point on a decrease of pressure as low as 1 psi (0.07 bar).

    Differential set point ranges are available from 2.5 to 75 psi (0.17 to 5.17 bar) on increasing differential pressure and 1.0 to 67 psi (0.07 to 4.62 bar) on decreasing differential pressure. Unit features a high static pressure rating of 200 psig (13.8 bar). Weatherproof, UL type 4X, enclosure for dust laden, outdoor or wash down installation environments. Externally adjustable set point, integral mounting flange and a removable electrical terminal block for quick and easy installation.

    Features & Benefits:
    • Externally adjustable set point
    • Integral mounting flange
    • Removable electrical terminal block for quick and easy installation
    Certifications:
    • CE Approval
    • RoHS Letter of Compliance
    • UL CA
    • UL US
    Spezifikationen

    Andere

    • Minimum Operating Ambient Temperature
      • -1 degree Celsius
      • 30 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Switch Configuration
      • SPDT
    • Pressure Type
      • Differential
    • Pressure Sensor Type
      • Differential
    • Connection Type
      • Female NPT

    Andere

    • Minimum Operating Ambient Temperature
      • -1 degree Celsius
      • 30 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Switch Configuration
      • SPDT
    • Pressure Type
      • Differential
    • Pressure Sensor Type
      • Differential
    • Connection Type
      • Female NPT
    • Minimum Operating Ambient Temperature : -1 degree Celsius|30 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Brand : Alerton
    • Switch Configuration : SPDT
    • Pressure Type : Differential
    • Pressure Sensor Type : Differential
    • Connection Type : Female NPT