/content/hbtbt/de/de/search-results.html

    Rauchmelder

    FAAST Smoke Detectors

    Auslaufmodell

    FAAST aspirating smoke detectors from Gamewell-FCI deliver highly accurate Very Early Warning Fire Detection for the smaller applications and offer extensive communication capabilities.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    FAAST aspirating smoke detectors from Gamewell-FCI deliver highly accurate Very Early Warning Fire Detection for the smaller applications and offer extensive communication capabilities. The FAAST XS combines advanced particle separation with unique dual source optical smoke detection technology to provide highly sensitive Very Early Warning Fire Detection over a wide coverage area directly over the Signalling Line Circuit (SLC) to the fire alarm control panel via the Velociti protocol.

    This technology enables FAAST to accurately detect incipient fire conditions as early as 60 minutes before a fire actually starts when set for Early Warning and Very Early Warning Fire Detection in applications ranging from mission critical to harsh and extreme environments. Moreover, the FAAST can seamlessly integrate with an existing fire signalling circuit.

    Features & Benefits:
    • Provides the SLC connectivity via the Velociti Protocol
    • Supports up to 159 FAAST devices per loop
    • Detection as precise as 0.00046%/ft obscuration
    • Includes five (5) alarm levels and two sensitivity modes provide application flexibility
    • Offers dual flow detection including both ultrasonic and electronic sensing for pipe and chamber air flow measurement
    • Applies advanced detection algorithms to reject common nuisance conditions
    Certifications:
    • UL Listed
    Spezifikationen

    Andere

    • Brand
      • Gamewell-FCI
    • Detector Type
      • Aspirating

    Andere

    • Brand
      • Gamewell-FCI
    • Detector Type
      • Aspirating
    • Brand : Gamewell-FCI
    • Detector Type : Aspirating