/content/hbtbt/de/de/search-results.html

    Rauchmelder

    Plug-In Smoke Detector

    Auslaufmodell

    Intelligent Plug-In smoke Detectors with integral communication provide features that surpass conventional detectors & these Detector sensitivity can be programmed in the control panel software.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Series intelligent Plug-In smoke Detectors with integral communication provide features that surpass conventional detectors. Detector sensitivity can be programmed in the control panel software. Sensitivity is continuously monitored and reported to the panel. Point ID capability allows each detector’s address to be set with decade address switches, providing exact detector location for selective maintenance when chamber contamination reaches an unacceptable level. The FSP-851 photoelectric detector’s unique optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources. The FSP-851R is a remote test capable detector for use with DNR(W) duct detector housings. FSP-851 series detectors are compatible with all ONYX series Notifier intelligent Fire Alarm Control Panels (FACP).

    Features & Benefits:
    • Sleek, low-profile design
    • Addressable-analog communication
    • Stable communication technique with noise immunity
    • Low standby current
    • Two-wire SLC connection
    Certifications:
    • UL Listed: S1115
    • ULC Listed: S1115 (FSP-851A)
    • MEA Listed: 225-02-E
    • FM Approved
    • CSFM: 7272-0028:206
    • Maryland State Fire Marshal: Permit # 2122
    • BSMI: CI313066760036
    • CCCF: Certif. # 2004081801000016 (FSP-851)
    • Lloyd’s Register: 03/60011
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER
      • System Sensor
    • Detection Sensor Type
      • Photoelectric

    Andere

    • Brand
      • NOTIFIER
      • System Sensor
    • Detection Sensor Type
      • Photoelectric
    • Brand : NOTIFIER|System Sensor
    • Detection Sensor Type : Photoelectric