/content/hbtbt/de/de/search-results.html

    AV-Kabel

    Headset

    Auslaufmodell

    The AK5850HS is a high quality industrial EX approved headset for use in rugged conditions. It offers an adjustable boom microphone and a short curly cable for fl exible connectivity through a 4-pole Nexus plug.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The AK5850HS is a high quality industrial headset for use in rugged conditions. It offers an adjustable boom microphone and a short curly cable for fl exible connectivity through a 4-pole Nexus plug. Used with the TAX-2b Ex approved Cable and Plugbox with PTT for EX Headset, it offers an exceptional range of over 10 meters. The pluggable nature of the headset allows for easy maintenance/replacement as well as allowing operators to use their personal headset as a hearing protection aid, and disconnecting once the conversation is over.

    Features & Benefits:
    • Rugged headset for EX application
    • Noise-cancelling microphone
    • High quality digital background noise reduction*
    • HD-voice compatible*
    • High quality audio
    • Optional in-ear monitors may be connected for added damping in extreme environments
    Certifications:
    • ATEX