EVCS and Disabled Refuge
For further details, please contact your local distributor.
Explore these featured products.
The Emergency Voice Communications System (EVCS) is for use as a Fire Telephone system, Disabled Refuge Call system or as a combined system when both Fire Telephones and Disabled Refuge Points are required. This is used to assist fire fighters within high buildings where radio communication may not be possible and also for the safe evacuation of people who require assistance.
SMS offers two solutions to suit most applications; Compact 9 is ideal for small to medium sized installations which do not require the complexity of a full network solution and a Network 8 System suited for the larger installations requiring 8 to 256 communication points as well as multiple control locations. We also have a very comprehensive range of Emergency Assist Alarm systems.
Our Emergency Assist Alarm systems provides a perfect solution for conformity with the Building Regulations Document M and Equality Act 2010. The system can be extended to include a 4 way splitter which allows up to 4 stand alone disabled toilets to be monitored in one specific area.
Copyright © 2023 Honeywell International Inc.