×
    /content/hbtbt/in/en/search-results.html

    Access Control Panels

    Temaline TS3 Controller

    The Temaserver3 is a fully autonomous controller and offers a high level security solution.Provides Access Control, T&A and Lift Management in one application allowing you to optimise the use and the distribution of your devices.

    Overview
    The new generation of Temaline controllers provide increased security, flexibility, performance and are even easier to configure. Peer-to-peer communication the TS3 offers the full availability of peripheral devices even in case of disconnection from the supervisory centre. The unique shared-load capability (controller redundancy) ensures 100% availability of your field devices in the case of failure of a controller.
    The TS3 remains a fully autonomous controller and continues to offer a high-level security solution that you can trust, as Temaline has always offered.
    The unique shared-load capability ensures 100% availability of your field devices in the case of failure of a controller.
    HIGHER PERFORMANCE
    The TS3 memory allows you to manage up to 250k cards. The factory default setting is to manage 100k cards complete with personnel names, 100k transaction buffer and 10k event buffer.
    The memory is fully configurable, enabling it to be used in a way that best meets the project needs: e.g. in a large facility it will be configured to accept the maximum number of cardholders.
    The TS3 supports up to 16 doors with a reader on each side of the door. With on-board 100MB Ethernet connection the TS3 can maximize the usage of the network capacity, making the firmware and data download faster. All Temaline ‘TemaKey’ devices are supported by TS3.
    MORE SECURE
    TLS 1.3.cipher suite used for communication ensures authentication, data integrity, confidentiality (encryption) and replay. IEEE 802.1x port-based network access control ensures that the devices attached to the LAN port are authenticated and authorized. Data Base and file system encryption at rest to protect sensitive data stored. Secure Boot ensures the execution of a genuine application.
    Communication with field devices includes command authentication to ensure that commands sent to outputs are coming from the right and certified source. It also encrypts the card numbers to avoid any ‘capturing’ from sniffer devices. With the possibility of being configured in redundant architecture, TS3 can guarantee full availability of your security system 24/7.
    MORE FLEXIBLE
    TS3 supports Access Control, T&A and Lift Management in one application allowing you to optimize the use and the distribution of your devicesFeatures & Benefits:
    • Management of up to 16 doors
    • Up to 250,000 cardholders
    • 10/100MB direct LAN/WAN connection
    • Based on Linux Operating System
    • Built-in Barracuda Web server
    • WEB interface
    • TLS1.3 encryption on LAN
    • Support for IEEE 802.1x
    • Data Base and file system encryption
    • Secure Boot
    • POE / POE+