/content/hbtbt/it/it/search-results.html
    Questo sito sarà inattivo per manutenzione programmata domenica 17 maggio, dalle 1:00 alle 11:00 EST (dalle 5:00 alle 15:00 GMT, dalle 6:00 alle 16:00 CET e dalle 10:30 alle 20:30 IST). Apprezziamo la vostra pazienza durante questo tempo.

    Kit pannelli di controllo

    Controller Expansion Boards

    The Series 3 boards enable system expansion of intelligent controllers by utilizing the systems distributed architecture.

    Panoramica

    Expand the reach of the access controller through specifically engineered expansion boards to support one or two doors, multiple input points or multiple controlled output points.

    Features & Benefits:
    • Features:
    • •RS-485 connectivity to Controller
    • •AES 256 bit data encryption between M-Series Controllers and Series 3 expansion boards
    • •Reader/door interface boards support multiple reader communications protocols such as OSDP, OSDP Secure Channel, keypads, biometric readers, Wiegand, clock and data, magnetic stripe, F/2F and supervised F/2F
    • •Specific expansion boards that support either one or two door expansions
    • •An expansion board that supports 16 supervised inputs, for remote monitoring of sensors (alarms points)
    • •An expansion board that supports 16 relay outputs, for remote control of power devices, i.e., horns, bells, lights, sounders, bollards, gates, etc…
    • •A communications splitter board that divides a single RS-485 bus into eight buses, to accommodate star topology wiring deployments (instead of a bus wiring deployment).
    • Benefits:
    • •OSDP Protocol - Supports OSDP and Secure Channel protocol for reader communications connectivity, file transfer and extended applications such as biometrics and federal government profile support
    • •Enhanced Security - Embedded crypto memory chip provides secured layer of encryption to protect sensitive data
    • •Versatile Interoperability - Same reliable interface and identical footprint as the Series 2 IO modules, enabling seamless upgrades for existing deployments
    Certifications:
    • Compliance
    • •UL 294 Recognized
    • •FCC Part 15 Class A
    • •CE Compliant
    • •RoHS (2011/65/EU & 2015/863)
    • •EU REACH (1907/2006)
    • •California Proposition 65