/content/hbtbt/it/it/search-results.html

    Terminali hall e schermi tattili

    MoMas™ Honeywell Lobby Phone

    Interrotto

    The HLP-6050-B Lobby Phone created by top design team, featuring unique diamond cutting technology, milling angle design, and exquisite workmanship, simple but magnificent.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The HLP-6050-B Lobby Phone created by top design team, featuring unique diamond cutting technology, milling angle design, and exquisite workmanship, simple but magnificent. The built-in high-definition and wide-angle camera is used with adjustable anglewhich precisely display the visitor’s features; high-strength waterproof and explosion-proof glass panel are equipped; with high-performance handling platform, the product performance is smooth and stable. Perfectly integrated with MoMas™ Honeywell video door phone based on a stable network platform.

    Features & Benefits:
    • Aluminum alloy frame, unique diamond cut technology and milling angle design
    • With high-definition angle adjustable camera
    • IP55 certified / IK04 vandal resistant
    • Water-proof key with service life up to 500,000 times
    • Tempered glass panel with glass hardness of 6H
    • 4.3 inches TFT LCD
    • Object/Light Sensor: when users approach to the lobby phone, the screen lights on automatically
    • With anti-dazzling white light compensation and infrared compensation function, back light can be auto adjusted at low illumination level (Low: 0.01LUX);
    • In case of server faults, the lobby phone can still call/open door/swipe card
    • HLP-6050 standalone version is able to work without server support
    • Support click-to-call administrator
    • Support building number /letter input
    • Up to 200,000 entrance cards (Mifare) can be stored at most
    • Support facility bulletin display
    • 6 groups of stem node points input, 4 groups of output
    • Support 3 languages (English, simplified Chinese, traditional Chinese)
    • Support 3 languages (English, simplified Chinese, traditional Chinese)
    Specifiche

    Altro

    • Brand
      • Honeywell Security

    Altro

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security