/content/hbtbt/it/it/search-results.html
    Si prega di notare che il servizio di pagamento con carta di credito non sarà disponibile per manutenzione programmata sabato 30 maggio 2026, dalle 00:00 alle 06:00 EST (04:00 alle 10:00 GMT, 05:00 alle 11:00 CET e 09:30 alle 15:30 IST). Grazie per la vostra pazienza.

    Ulteriori prodotti BMS

    Senva SPECIALTY GAS

    Alerton 3rd Party Specialty Gas Sensors offered by Senva Inc.

    Panoramica
    The TG Toxic Gas series offers Carbon Monoxide (CO), Nitrogen Dioxide (NO2), Methane (ch4), Propane (C3H8), Hydrogen (h2), Oxygen (O2), Hydrogen Sulfide (H2S), Ammonia, and refrigerant monitoring in a sensor/control format.  The unit can also act as a stand alone controller, utilizing the relay for exhaust fan operation or the output for direct control of a VFD. The BACnet/Modbus model supports BACnet MS/TP & Modbus network communication in one unit. Standard features include a programmable fan relay, LED indicators, integrated display and audible alarm.  Avaialable in rugged ABS or heavy duty metal enclosures.  Now UL Listed and LADBS Approved (City of LA).

    Sense most A2L and A3 refrigerants, either for indoor applications (VRV, VRF, etc) with the recessed TGR (Compatible with SenvaSync app for easy configuration) or in any garage, mechanical room, or outdoors with the wall mount TGW.