/content/hbtbt/it/it/search-results.html
    Si prega di notare che il servizio di pagamento con carta di credito non sarà disponibile per manutenzione programmata sabato 30 maggio 2026, dalle 00:00 alle 06:00 EST (04:00 alle 10:00 GMT, 05:00 alle 11:00 CET e 09:30 alle 15:30 IST). Grazie per la vostra pazienza.

    Controller unitari e di zona

    Fan Coil Unit Controller

    Interrotto

    Fan coil unit controller provides room temperature control for two & four pipe fan coil units with optional electric heating coils and can control single, two or three speed fans. Is suitable for systems using electric heat and compressors.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The fan coil unit controller provide room temperature control for two and four pipe fan coil units with optional electric heating coils (W7752D2007) and can control single, two or three speed fans. The controller is provided with default configuration settings from the factory and is fully operable on installation. Using standard Echelon configuration tools, the controller can be configured with job-specific settings. A variety of optional wall modules interface with the FCU controllers and provide any or all of the following: set point adjustment, fan speed adjustment, and an occupancy bypass button. All wall modules include a space temperature sensor, however a remote C7068A return air sensor can also be used. The controllers can operate as stand-alone units or networked using the standard Echelon LonWorks® bus. Interfaces are provided for a wide range of actuator types. Heating systems can be water or electric, and cooling systems can be chilled water supply or compressors. Extensive timing and interlock features make the W7752 especially suitable for systems using electric heat and compressors.

    Features & Benefits:
    • LonMark® Fan Coil Unit HVAC profile #8020
    • Stand-alone operation or on high-speed 78 kilobit Echelon® Bus (E-Bus) network direct connection of thermal actuators, fan switch, electric heat
    • Factory-configured default parameters
    • Wide range of supported valves and actuators
    • Interlocks and time delays to protect equipment
    • Slim design fits into narrow fan coil units
    • Terminations all on one side allow controller to be positioned at back of fan coil unit
    Certifications:
    • UL916
    • EN50081-1
    • EN50082-1
    • FCC Part 15 Class B