Sensori di occupazione
LightSpot HD QuickLink-Sensor
LightSpot HD QuickLink sensors are suitable for mounting heights up to 3.5 meters, with HD lenses, high-performance optics and optimized software.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
We’ll fix the lights. Honeywell PEHA has a balanced range of devices that
Lighting control
especially in commercially or publicly used
Areas
automate.
Features & Benefits:- QuickLink enables the addition of up to three additional sensors with only two low-voltage connections
- Tiltable lenses allow an exact adjustment of the detection range as required.
- Presence data and light levels can be exchanged between the sensors
- LightSpot HD QuickLink Master sensors offer industry-leading low quiescent current consumption, ensuring maximum energy savings
- High-resolution lenses, performance optics and software are optimized to provide superior sensitivity and occupancy detection
- QuickAnalytics enables energy savings verification using QuickSet Pro
- Fast and easy commissioning by wireless programming
- Simplified installation
- Flush and surface mounting possible
- Konformität:
- EMC: 2014/30/EU,
- LVD: 2014/35/EC,
- RoHS: 2011/65/EU
Altro
- Brand
- Honeywell Lighting Controls
Altro
- Brand
- Honeywell Lighting Controls
- Brand : Honeywell Lighting Controls