/content/hbtbt/ae/en/search-results.html

    control panel kits

    HID SIGNO Readers

    The signature line of access control readers from HID

    Overview

    To help organizations meet the security needs of our dynamic world, HID Signo Readers are designed to be highly versatile, powerful, and connected for the future.

    Features & Benefits:
    • Features:
    • •Multi-Layered security to ensure data authenticity and privacy
    • •EAL5+ Certified Secure Element Hardware
    • •Native OSDP secure channel capability
    • •Trusted secure authentication using the SIO data model
    • •Supports HID® Elite Key™ and HID® Corporate 1000™ Programs
    • •Go mobile with native Bluetooth and NFC support
    • •Integrated 125 kHz credential read support for easy migration
    • •Supports over 15 common credential technologies
    • •Flush mount terminal block and pigtail wiring options
    • •Robust outdoor performance with an IP65 rating
    • •Easily and securely managed using HID Reader Manager® via a mobile device
    • •Update firmware in response to threats
    • •Personalize by configuring audio visual or keypad settings
    • •Deactivate legacy credential technology to conclude secure migration
    • Benefits:
    • •Highly Versatile — Support for the widest range of credential technologies, including HID Mobile Access® via native Bluetooth and Near Field Communication (NFC).
    • •Enhanced Performance - Storage of cryptographic keys on certified secure element hardware, plus a new surface detection feature that enables the reader to automatically recalibrate and optimize read range performance.
    • •Connected to the Future — All readers include out-of-the-box support for Open Supervised Device Protocol (OSDP) for secure bidirectional communication.
    Certifications:
    • Compliance
    • •UL294/cUL (US)
    • •FCC (US)
    • •IC (CA)
    • •CE (EU)
    • •RCM (AU/NZ)
    • •SRRC (CN)
    • •MIC/Giteki (JP)
    • •WPC/BIS (IN)
    • •KCC (KR)
    • •NCC (TW)
    • •iDA (SG)
    • •RoHS
    • •GreenCircle
    • •Bluetooth SIG
    • •www.hidglobal.com/certifications