We are currently experiencing brief service interruptions affecting some site features. We appreciate your patience while our team resolves the issue.
    /content/hbtbt/ae/en/search-results.html

    control panels

    External HMI

    The External HMI are an cost effective, versatile mountable HMI for those EAGLE AND EAGLEHAWK controllers not equipped with a built-in HMI. The External HMI can be connected and used with the various EAGLE AND EAGLEHAWK controllers.

    Overview

    The External HMI are an cost effective, versatile mountable HMI for those EAGLE AND EAGLEHAWK controllers not equipped with a built-in HMI. These represents a third operating option, besides the two existing web-based operating options (the 5.7” CL-Touch operator panel and 3rd party industrial touch-panels).

    Features & Benefits:
    • Local language operation
    • Reduced cost for service, operation and maintenance
    • Applicationor user-oriented operation
    • Versatile mounting options
    • Password protected access
    • No extra power supply needed
    • Full display of long text information
    Certifications:
    • CE
    • EN 60730-1
    • EN 60730-2-9
    • IP30
    Specifications

    Others

    • Brand
      • CentraLine

    Others

    • Brand
      • CentraLine
    • Brand : CentraLine