/content/hbtbt/ae/en/search-results.html

    control panels

    Galaxy Dimension GD-48 control panel

    Galaxy Dimension GD-48 control panel is a complete security solution, detecting intrusion and providing door control for mid to large installations. It supports a range of accessories and technologies while monitoring up to 48 zones

    Overview

    The Galaxy® Dimension series of security systems is a fully integrated intrusion and door control security solution for mid to large commercial security installations. It offers your customers a user-friendly system in a cost-effective and fully compliant Security Grade 3 package. With innovative wireless capability and user-friendly remote management options, the series provides high quality, reliable security solutions, with the flexibility to meet the needs of every commercial and industrial application.

    The introduction of WIN-PAK for Galaxy end user software brings a new level of ease to managing up to five Galaxy systems simultaneously across multiple sites, from one central location. Designed to ease user management, the software manages user names, PINs, authority rights across sites, it automatically updates one or more Galaxy panels and allows users to be added and deleted in just a few mouse clicks. Improved command and control is achieved through specific Galaxy floor plans that clearly display alarms and other information which along with reporting and automation features provides users with a highly secure, powerful management tool that can be expanded to meet your security needs.

    Fully managed and monitored integrated solutions. When the time is right, with WIN-PAK, the system can be expanded to include fully featured access control (NetAXS) and further expanded to a full management and monitoring system that includes multiple intruder systems, access control and CCTV surveillance all controlled by WIN-PAK.

    Features & Benefits:
    • Events can be identified instantly using realistic floorplans with WIN-PAK for Galaxy
    • Door access controlled by access templates and group set status
    • Areas behind a door can be unset automatically via card reader
    • GPRS, Ethernet, PSTN, USB communications options
    • Groups can be set via door control readers
    • Evacuation control will allow doors to unlock in the event of fire
    • Multi-language interface
    • Compatible with all wiegand readers
    • Full bi-directional agile routing (patented technology)
    • Full range of wired and wireless intrusion and environmental detectors
    Certifications:
    • EN50131-3:2009
    • EN50131-6:2008
    • PD6662:2010
    • HSFI-Dimension-14-EN(1015)DS-E October 2015