/content/hbtbt/ae/en/search-results.html

    control panels

    Galaxy Flex 20 Control Panel Kit

    Galaxy Flex 20 by Honeywell is a feature packed integrated intruder and access control security solution for small systems up to 20 zones that require Security Grade 2 compliance.

    Overview

    Galaxy Flex 20 by Honeywell is a feature packed integrated intruder and access control security solution for small systems up to 20 zones that require Security Grade 2 compliance. This hybrid panel, based on a modular design, brings a new level of ease of installation and use that allows installers the flexibility to meet specific customer needs. With optional communications and radio modules mounted inside the panel, this panel can literally be installed within minutes. Galaxy Flex now includes enhanced part set features including night set mode, which provides fast, easy programming of setting requirements for residential applications. It is available in a new compact metal housing and is ideally suited for those applications where installation space is a challenge.

    Features & Benefits:
    • Onsite programming and testing is quick and easy using the on-board USB to connect via laptop to the Remote Servicing Suite (RSS)
    • Galaxy Flex can be monitored from a central location using Galaxy’s Remote Servicing Suite (RSS) software
    • Galaxy Flex offers image sequence verification to confirm alarms
    • Integrated resettable fuses for auxiliary power supply and battery
    • System automatically recognises when modules are added/removed from system when auto-detect mode is enabled
    Certifications:
    • N50131
    • PD6662:2010
    • BS8243:2010
    • Security Grade 2
    • Environmental Class II standards
    • Great variety of zone wiring: Double Balanced, End of Line circuit, choice of Resistance Values and Normally Closed Loop Wiring