control panels
Galaxy Flex FX050 control panel
Galaxy Flex 50 (FX050) control panel is an integrated intruder and access control security solution offering flexibility for small to mid sized systems where ease of install and functionality are important.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Galaxy Flex 50 FX050 is a hybrid panel offering the flexibility of up to 52 wired or 40 wireless zones and thanks to its modular design, has the option to house radio and communications modules inside the panel. It cuts installation time to minutes and brings a new level of ease and flexibility that allows installers to easily meet specific customer needs.
Features & Benefits:- Alarm verification by image sequence
- – ISN3010B4 records around 100 images at 640 x 352 pixels
- – Up to 35 images per sequence with 10 image pre-alarm memory
- – Images received by Honeywell PE alarm receiver
- Multiple communications options
- GSM/GPRS, Ethernet, PSTN programmable via quick set up wizards
- Certified with EN50131
- Certified with PD6662:2010
- Certified with BS8243:2010
- Security Grade 2
- Environmental Class II standards.