/content/hbtbt/ae/en/search-results.html

    control panels

    V128FBPT Fire and Burglary Alarm Control Panel

    V128FBPT fire and burglary alarm control panels provide the ultimate protection for life and property. These panels support up to 8 partitions and up to 128 zones/points using hardwired, wireless, and V-Plex® addressable technologies.

    Overview

    V128FBPT fire and burglary alarm control panels provide the ultimate protection for life and property. These panels support up to 8 partitions and up to 128 zones/points using hardwired, wireless, and V-Plex® addressable technologies. The panels are suitable for fire-only applications, as well as for installations requiring integrated fire/burglary systems. These panels are the perfect solution for medical and professional office buildings, churches and synagogues, banks, schools, strip malls, and factory or warehouse environments.

    Features & Benefits:
    • 8 hardwired zones standard, expandable to 128 using V-Plex® addressable points/zones
    • Supports up to 128 wireless zones (fewer if using hardwired and/or V-Plex zones)
    • Can control eight separate areas independently (eight partitions)
    • Common lobby partition – auto arm or disarm based upon assigned partitions
    • Master partition – used for viewing status of all partitions
    • Supports commercial wireless fire and burglary devices
    • Stores up to 512 events
    • Accommodates 150 user codes and up to 250 access card holders using VISTAKEY®
    • Supports V-Plex addressable VISTAKEY access control (one to eight doors)
    • Two onboard NACs delivering a total of 2.3A at 12V
    Certifications:
    • UL864/NFPA72 Local, Central Station and Remote Station
    • UL1076: Proprietary Burglar Alarm Units and Systems
    • UL1610: Central Station Burglar Alarm Units
    • UL1635: Digital Alarm Communicator System Units
    • UL365: Police Station Connected Burglar Alarm Units and Systems
    • UL609: Local Burglar Alarm Units and Systems
    • UL985: Household Fire Warning System Units
    • UL1023: Household Burglar Alarm System Units
    • California State Fire Marshal (CSFM)
    • FDNY Certificate #6140