/content/hbtbt/ae/en/search-results.html

    integrations

    Cove

    Cove is an integrated platform that consolidates tenant experience, operations, and performance data into one system. Cove is trusted by the best to power the future of real estate.

    Overview

    Cove is an integrated platform that consolidates tenant experience, operations, and performance data into one system. Cove is trusted by the best to power the future of real estate.

    Features & Benefits:
    • Convenient set-up - Single-step provisioning in the Cove app links to a user's OnGuard access profile. With a couple of taps, the user's mobile device can unlock HID readers where they have access. The user can also reset their access and provision a new credential if needed. These users will then have the convenience of having the key to their building in their pocket without the worry of additional key cards or fobs.
    • Real-time updates - Cove automatically updates mobile access credentials when access levels change in the OnGuard system, eliminating the need for manual configuration for each individual user in two systems, decreasing user error.
    • Visitor self-service - Visitors can receive a temporary credential via email or have it printed on a badge upon arrival. The system supports self-service check-ins, reducing wait times at security desks and enhancing the visitor experience. Real-time updates in the OnGuard system and notifications to host tenants ensure that your visitor management process is both secure and streamlined.