/content/hbtbt/ae/en/search-results.html

    integrations

    iLOQ 5 Series Locking System

    The iLOQ 5 Series access management platform interfaces with the OnGuard® access control system to allow fast, secure and convenient daily management of iLOQ S5 keys and key users.

    Overview

    iLOQ is the market and technology leader in battery-free digital access management. iLOQ's innovations offer people, businesses and organizations freedom from the security risks, inflexibility and high lifecycle costs related to mechanical locking. iLOQ's state-of-the-art and sustainable technology maximizes security, minimizes administration, reduces environmental impact, drives down lifecycle costs and boosts the value of properties. www.iloq.com iLOQ has a wide and robust portfolio of keys, cylinders, padlocks and Online components. Access rights can be updated to keys through Online readers. The battery-free keys and locks can also share data using iLOQ's highly intelligent D2D network. Integration of OnGuard with iLOQ's cloud-based SaaS platform ensures fast, secure and convenient daily management of keys and key users.

    Features & Benefits:
    • Handing over S5 keys - iLOQ S5 keys can be assigned to persons through one familiar user interface, OnGuard
    • Defining access levels - Key holders can access the correct facilities during the defined times
    • Returning S5 keys in OnGuard - iLOQ S5 keys can be returned and released to next persons