/content/hbtbt/ae/en/search-results.html

    Biometric Readers

    BioEntry P2 Fingerprint Device

    Bio Entry P2 Fingerprint Devices are compact fingerprint access control device featuring world's best matching speed, high-precision OP6 optical sensor and next generation biometric technology and security platform

    Overview

    Bio Entry P2 Fingerprint Devices provides class-leading performance and security by featuring Suprema’s latest fingerprint algorithm coupled with powerful 1.0GHz CPU. Packed in a mullion-type sleek design, Bio Entry P2 also provides added flexibility in system design by featuring multi card reading with dual-frequency RFID card technology.

    It provides class-leading performance and security by featuring Suprema’s latest fingerprint algorithm coupled with powerful 1.0GHz CPU. Packed in a mullion-type sleek design, Bio Entry P2 also provides added flexibility in system design by featuring multi card reading with dual-frequency RFID card technology. Communicates with Smartphones With Bio Star 2 Mobile card, as a credential, your smartphone is a key to access.

    Features & Benefits:
    • Best-in-class Performance Latest Suprema algorithm
    • Enterprise-level Capacity
    • Multi RFID Card Reading
    • Versatile Interfaces
    Certifications:
    • CE
    • FCC
    • KC
    • RoHS
    • REACH
    • WEEE
    Product Number
    Part Number
    Description
    Add to list
    HON-BEP2-OA
    BioEntry P2 Fingerprint Device, 12 VDC, 1.0 GHz CPU, OP6, Tamper, 50x164x37.5 mm