/content/hbtbt/ae/en/search-results.html

    Biometric Readers

    BioEntry W2 Fingerprint Device

    Bio Entry W2 Fingerprint Devices provides class-leading performance and security by featuring Suprema’s latest fingerprint algorithm coupled by powerful quad-core CPU and LFD technology

    Overview

    Bio Entry W2 Fingerprint Devices are a rugged fingerprint access control device featuring Suprema’s next generation biometric technology and security platform. The device also provides added flexibility in system design featuring multi-card support with dual-frequency RFID technology. LFD Technology can detect fake fingerprint by analysis of dynamic and static image characteristics of the fake fingers, and how they can be distinguished from those of live fingers.

    Packed in a rugged IP67/IK09 housing with sleek metal finish, Bio Entry W2 is a perfect access control solution for tough environment and outdoor installation. Bio Entry W2 features a class-leading 1.2GHz Quad-core CPU that enhances user experience by offering World’s best matching speed, precise control of locking devices, and quick response for users. Bio Entry W2 offers superior ingress protection with its IP67 rated rugged structure. The device provides superior protection against invasive moisture, dust and even liquids

    Features & Benefits:
    • Best-in-class Performance Latest Suprema algorithm
    • Enterprise-level Capacity
    • Multi RFID Card Reading
    • Versatile Interfaces
    • Extended Capacity
    • Rugged Structure
    Certifications:
    • CE
    • FCC
    • KC
    • RoHS
    • REACH
    • WEEE
    • UL 294
    • UL 294