/content/hbtbt/ae/en/search-results.html

    Biometric Readers

    Face recognition reader; fingerprint reader

    Discontinued

    All-in-one fingerprint recognition reader; 4" all-in-one face recognition reader; 7" all-in-one face recognition reader

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Honeywell face recognition reader HSAC-RDFR3000-MC features more advanced face recognition technologies and hardware configurations with powerful processing capabilities, bringing users new experience and a higher level of protection. This device is designed with deep learning-based face recognition algorithms and supports in vivo detections, which effectively prevent false recognitions with photos, masks, dummy, and video methods. It also provides a friendly interaction method with no need to shake your head or blink your eyes. In addition, it also supports a quality evaluation of face images and rejects the entry of images with too low quality. The device has a large memory capacity and its local recognition supports up to 50,000 users. This device supports 1: N face recognition, 1:1 face comparison between live faces and face images in cards, and multiple card recognitions, to meet the needs of different users and scenarios and increase the flexibility of system design. It is configured with multiple interfaces (RS-485/TTL/Relay/Wiegand) for easy networking and unified management. The HARB-FP2000M all-in-one fingerprint recognition machine is built-in with an optical fingerprint collection module, with fast recognition speed and high accuracy rate. It supports multiple door opening methods such as with fingerprint, card and password. It is wall-mounted and can be used directly as a fingerprint attendance machine or as a fingerprint reader. It can be connected to an access controller for more complex access control applications. The HARB-FR3400 series 4" integrated face recognition and access control machine is an intelligent face recognition product with a built-in high performance processor. It is built-in with face recognition algorithms with fast recognition speed and high accuracy rate, and have a user capacity of 6,000 users, supporting multiple door opening methods such as with face, card, password, and QR code. It is wall-mounted, suitable for multiple application scenarios such as office buildings, schools, campuses, communities, factories, public venues, business centers and government buildings. The Honeywell HARBFR5200M face recognition reader is a high-performance, high-reliability face recognition product that supports in vivo detections based on deep learning algorithms, and provides a friendly interaction method with no need to shake your head or blink your eyes. In addition, it also supports a quality evaluation of face images and rejects the entry of images with too low quality. The HARB-FR6700 series 7" integrated face recognition and access control machine is an intelligent face recognition product with a built-in high performance processor. It is built-in with face recognition algorithms with fast recognition speed and high accuracy rate, and have a user capacity of 50,000 users, supporting multiple door opening methods such as with face, card, password, and QR code. It is available in many models and supports wall-mounting and gate-mounting, suitable for multiple application scenarios such as office buildings, schools, campuses, communities, factories, public venues, business centers and government buildings.

    Features & Benefits:
    • The Honeywell face recognition reader HSAC-RDFR3000-MC features more advanced face recognition technologies and hardware configurations with powerful processing capabilities, bringing users new experience and a higher level of protection. This device is designed with deep learning-based face recognition algorithms and supports in vivo detections, which effectively prevent false recognitions with photos, masks, dummy, and video methods. It also provides a friendly interaction method with no need to shake your head or blink your eyes. In addition, it also supports a quality evaluation of face images and rejects the entry of images with too low quality. The device has a large memory capacity and its local recognition supports up to 50,000 users. This device supports 1: N face recognition, 1:1 face comparison between live faces and face images in cards, and multiple card recognitions, to meet the needs of different users and scenarios and increase the flexibility of system design. It is configured with multiple interfaces (RS-485/TTL/Relay/Wiegand) for easy networking and unified management. The HARB-FP2000M all-in-one fingerprint recognition machine is built-in with an optical fingerprint collection module, with fast recognition speed and high accuracy rate. It supports multiple door opening methods such as with fingerprint, card and password. It is wall-mounted and can be used directly as a fingerprint attendance machine or as a fingerprint reader. It can be connected to an access controller for more complex access control applications. The HARB-FR3400 series 4" integrated face recognition and access control machine is an intelligent face recognition product with a built-in high performance processor. It is built-in with face recognition algorithms with fast recognition speed and high accuracy rate, and have a user capacity of 6,000 users, supporting multiple door opening methods such as with face, card, password, and QR code. It is wall-mounted, suitable for multiple application scenarios such as office buildings, schools, campuses, communities, factories, public venues, business centers and government buildings. The Honeywell HARBFR5200M face recognition reader is a high-performance, high-reliability face recognition product that supports in vivo detections based on deep learning algorithms, and provides a friendly interaction method with no need to shake your head or blink your eyes. In addition, it also supports a quality evaluation of face images and rejects the entry of images with too low quality. The HARB-FR6700 series 7" integrated face recognition and access control machine is an intelligent face recognition product with a built-in high performance processor. It is built-in with face recognition algorithms with fast recognition speed and high accuracy rate, and have a user capacity of 50,000 users, supporting multiple door opening methods such as with face, card, password, and QR code. It is available in many models and supports wall-mounting and gate-mounting, suitable for multiple application scenarios such as office buildings, schools, campuses, communities, factories, public venues, business centers and government buildings.