/content/hbtbt/ae/en/search-results.html

    Biometric Readers

    Facestation F2 Fusion Multimodal Terminal

    Facestation F2 Fusion Multimodal Terminal offers credential options of face, fingerprint, cards and mobile access, FaceStation F2 is the best-in-class multimodal device in the industry

    Overview

    Facestation F2 Fusion Multimodal Terminal provides unrivalled face recognition performance by fusion matching. Suprema’s Fusion Matching technology combines the IR and visual face recognition with unique deep learning algorithm to achieve exceptional authentication accuracy and industry’s best anti-spoofing performance. It is best-in-class multimodal with various credentials and supports dual frequency access cards, NFC and BLE-based Mobile Access Cards as well as Template on Card that allows authentication via biometric data stored in cards.

    FaceStation F2 meets the needs of the post-pandemic world with features like remote user enrolment, detection of users without masks and face recognition of users wearing masks. When combined with Suprema Thermal Camera, FaceStation F2 can identify people with elevated skin temperature.

    FaceStation F2’s massive memory capacity can easily handle the large number of users in enterprise environment. FaceStation F2 can accommodate up to 100,000 users*, 50,000 face image logs and 5,000,000 text logs ports dual frequency access cards, NFC and BLE-based Mobile Access Cards as well as

    Features & Benefits:
    • Best-in-class multimodal with various credentials
    • Contactless solution for new standards of safety and hygiene
    • Robust device security and data encryption
    • Enterprise-level memory capacity
    • Suitable for various environment
    Certifications:
    • CE
    • FCC
    • KC
    • RoHS
    • REACH
    • WEEE
    Product Number
    Part Number
    Description
    Add to list
    HON-FSF2-AB
    Suprema Face Station Only Face Reader Support Mifare, iClass and Prox;
    HON-FSF2-ODB
    Suprema Face Station Face with Finger Biometric Reader Support Mifare and Prox ;