/content/hbtbt/ae/en/search-results.html

    Biometric Readers

    IXM TITAN Touchless Access Control System

    Discontinued

    IXM TITAN is Touchless Access Control System with Healthy Workforce and Visitor Management.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    IXM TITAN is Touchless Access Control System with Healthy Workforce and Visitor Management.

    TITAN is powered by the most cutting-edge processors ever created, the Qualcomm Snapdragon 820 with the ultimate in processing power, connectivity, graphics, face detection, reliability and battery efficiency. To accommodate evolving work environments, TITAN incorporates touchless face recognition with or without masks, mask detection, fingerprint and finger vein modality and multifactor authentication to be the pinnacle in physical security. Install either in-wall or on-wall for the most convenient user experience.

    Features & Benefits:
    • Dual biometrics (multimodal)
    • Upto 4 factor authentication
    • Function keys for time tracking
    • Video streaming
    • Liveness detection
    • 12 to 18 users per minute
    • 4g/lte standalone access control
    • Upgrade for temperature screening
    • Vandal protection
    • Ideal for outdoor installs
    • Video surveillance
    • 100k users for face recognition
    • Video intercom
    Certifications:
    • RoHS
    • FCC
    • CE