/content/hbtbt/ae/en/search-results.html

    Card Readers

    Badge Reader

    Discontinued

    Notifier Badge Reader is a battery-operated, wireless proximity reader designed for arming and disarming operation of Videofied security systems.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Notifier Badge Reader is a battery-operated, wireless proximity reader designed for arming and disarming operation of Videofied security systems. The badge reader consists of two LEDs for status information, a built-in sounder, S²View Spread Spectrum, interactive, encrypted wireless circuitry for secure two-way communication with the control panel, and is multi badge programmable. The LED display provides status information of arming, disarming, partial arming, tamper fault, and maintenance.

    The proximity reader is typically installed near entry/exit doors to allow system users enough time to arm and exit the premises and to enter and disarm the system before time delays expire.

    Features & Benefits:
    • S²View® Spread Spectrum, Videofied, Interactive AES Encrypted Wireless technology provides optimum signal integrity and security
    • Mobility
    • Displays two LED flashes along with a series of beeps to identify the armed or disarmed status
    • Built in sounder lets you know when the badge reader detects your card or badge
    • Lithium batteries up to four years
    • Dual tamper
    • Uses MIFARE class, 13.56MHz, 1K or 4K badges
    • Supervised
    Certifications:
    • IP 44/IK08 Rated
    • CE Certified
    • EN60950-1 : 2006 +A11+A1+AC+A12
    • EN300220-1 V2.4.1
    • EN300220-2 V2.4.1
    • NF EN50130-5: 2011 Class IV
    • NF EN50131-3: 2009 - Grade 2
    • NF EN50131-5-3: 2005+/A1:2008 - Grade 2
    • NF EN50131-6: 2008 Grade 2 –Type C
    • NCP Certified
    • IDA Certified
    • ICASA Certified