/content/hbtbt/ae/en/search-results.html

    Card Readers

    HID Mobile Access® SE RP10 Reader

    HID Mobile Access merges security with convenience by storing secure identities on smartphones for opening doors and gates. Increase operational efficiency with the ability to manage Mobile IDs though a robust online portal.

    Overview

    HID Mobile Access® leverages standard mobile device technologies to create a solution that is universally accessible, easy to deploy, and simple to manage.

    Rarely misplaced and consistently in hand, the mobile device has become the most valued technology we own. HID Mobile Access merges security with convenience by storing secure identities on smartphones for opening doors and gates. This powerful solution enables Android or iOS phones to communicate with readers using a close-range “Tap” mode, or from a distance with HID Global’s patented “Twist and Go” mode. Active feedback including vibration and sound enhances the user experience when opening doors.

    HID Mobile Access makes managing access control easy. Increase operational efficiency with the ability to manage Mobile IDs though a robust online portal. Simply send invitations and provision or revoke Mobile IDs over-the-air. No physical encoding, printing or returns are necessary – secure identities are managed wirelessly through the phone.

    Features & Benefits:
    • Consistent user experience across different devices and operating systems including iOS and Android
    • Phone and reader interaction is intuitive, easy to use and enables new ways to open doors
    • Offers a comprehensive, best-in-class management portal to issue and revoke Mobile IDs automated flows increase administrative efficiency
    • Readers support: Seos®, iCLASS SE®, standard iCLASS®, MIFARE®, DESFire®, HID Prox®.