/content/hbtbt/ae/en/search-results.html

Card Readers

HID® Signo™ Reader 20/20K

HID Signo™ are physical access control readers from HID Global. The cards are highly versatile and are most highly adaptable, interoperable and secure approach to electronic access control.

Overview

HID Signo™ are physical access control readers from HID Global. The cards are highly versatile and are most highly adaptable, interoperable and secure approach to electronic access control.

The readers provide support for the widest range of credential technologies, including HID Mobile Access® via native Bluetooth and Near Field Communication (NFC). With Ultra secure storage of cryptographic keys on certified secure element hardware, plus a new surface detection feature that enables the reader to automatically recalibrate and optimize read range performance. All readers include out-of-the-box support for Open Supervised Device Protocol (OSDP) for secure bidirectional communication. HID Signo is the perfect choice for those looking to make the transition to a secure authentication technology. HID Signo readers are designed to be connected and managed remotely without needing to physically touch each device. This functionality empowers access control systems to dynamically respond as new needs, configurations or threats arise.

Features & Benefits:
  • Highly Versatile
  • Ultra secure storage of cryptographic keys
  • Support Open Supervised Device Protocol (OSDP)
  • Sleek, innovative design to suit modern architecture
  • Built on a hardware platform designed to be adaptable to support future technology
Certifications:
  • UL294/cUL
  • FCC
  • IC
  • CE
  • RoHS
Specifications

Others

  • Operating Frequency
    • 125 kilohertz
  • Maximum Read Distance
    • 4/10
  • Maximum Operating Humidity
    • 95 Percentage
  • Maximum Operating Ambient Temperature
    • 150/66
  • Minimum Operating Humidity
    • 0 Percentage
  • Minimum Operating Ambient Temperature
    • -31/-35
  • Brand
    • HID Signo
  • Application
    • Card Reading
  • Regulatory Approvals
    • UL294/cUL; FCC; IC; CE; RCM; SRRC; KCC; NCC; iDA; RoHS; MIC; GreenCircle; Bluetooth SIG ampere
  • Security Features
    • Open Supervised Device Protocol (OSDP); SIO data model; EAL5+ Certified Secure Element Hardware
  • Product Type
    • Card Reader Degrees Celsius
  • Maximum Operating Voltage
    • 12 voltage direct current
  • Communications Protocol
    • Wiegand; Clock-and-Data; RS-485 Half Duplex (OSDP)
  • Outer Material
    • Polycarbonate

Others

  • Operating Frequency
    • 125 kilohertz
  • Maximum Read Distance
    • 4/10
  • Maximum Operating Humidity
    • 95 Percentage
  • Maximum Operating Ambient Temperature
    • 150/66
  • Minimum Operating Humidity
    • 0 Percentage
  • Minimum Operating Ambient Temperature
    • -31/-35
  • Brand
    • HID Signo
  • Application
    • Card Reading
  • Regulatory Approvals
    • UL294/cUL; FCC; IC; CE; RCM; SRRC; KCC; NCC; iDA; RoHS; MIC; GreenCircle; Bluetooth SIG ampere
  • Security Features
    • Open Supervised Device Protocol (OSDP); SIO data model; EAL5+ Certified Secure Element Hardware
  • Product Type
    • Card Reader Degrees Celsius
  • Maximum Operating Voltage
    • 12 voltage direct current
  • Communications Protocol
    • Wiegand; Clock-and-Data; RS-485 Half Duplex (OSDP)
  • Outer Material
    • Polycarbonate
  • Operating Frequency : 125 kilohertz
  • Maximum Read Distance : 4/10
  • Maximum Operating Humidity : 95 Percentage
  • Maximum Operating Ambient Temperature : 150/66
  • Minimum Operating Humidity : 0 Percentage
  • Minimum Operating Ambient Temperature : -31/-35
  • Brand : HID Signo
  • Application : Card Reading
  • Regulatory Approvals : UL294/cUL; FCC; IC; CE; RCM; SRRC; KCC; NCC; iDA; RoHS; MIC; GreenCircle; Bluetooth SIG ampere
  • Security Features : Open Supervised Device Protocol (OSDP); SIO data model; EAL5+ Certified Secure Element Hardware
  • Product Type : Card Reader Degrees Celsius
  • Maximum Operating Voltage : 12 voltage direct current
  • Communications Protocol : Wiegand; Clock-and-Data; RS-485 Half Duplex (OSDP)
  • Outer Material : Polycarbonate