/content/hbtbt/ae/en/search-results.html

    servers

    HUS XPRO Central Management Master Server

    Honeywell HUS-XPRO-MAS-E are the Central Management Master Server. XPRO-MAS-E Server includes Windows Server 2008 Standard 64bit as an operating system, SQL Server 2008 Standard 64bit used as a database and HUS software.

    Overview

    Honeywell HUS-XPRO-MAS-E are the Central Management Master Server. XPRO-MAS-E Server includes Windows Server 2008 Standard 64bit as an operating system, SQL Server 2008 Standard 64bit used as a database and HUS software. HUS-XPRO master server also provides license covers 300 video channels and 20 user clients. As the central management of Honeywell IP Solution, the HUS-XPRO accelerates the primary security processes of event detection, verification and investigation adaptable to different tasks through an integrated bundle of functions.

    Features & Benefits:
    • Access privilege to system resources can be controlled individually by user or user group
    • Manage user privileges one at a time or through common profiles
    • Customized user preferences interface and restore last scenario when user log in
    Certifications:
    • CCC
    • CE
    • FCC
    • UL