/content/hbtbt/ae/en/search-results.html

    Software

    OnPortal Front Desk System

    Fully-featured and easy to use, the OnPortal system is a powerful lock management solution which enhances the check-in process. It streamlines hotel operations by allowing staff to easily and efficiently check in guests, and manage their stay.

    Overview

    Designed for today’s modern aesthetics, Onity’s

    ADVANCE lock is available in a slim two-piece module

    design with a low profile reader, RFID and optional

    Bluetooth® Low Energy (BLE) configurations. ADVANCE

    locks can be operated using Onity’s DirectKey™

    technology enabling guests to use an approved

    smartphone app to securely download their assigned

    key for easy access to controlled areas.

    Features & Benefits:
    • Simple to use
    • Ideal for new installations and available for retrofit
    • applications
    • Compatible with Onity OnPortal™ system software
    • Lock LEDs indicate lock status, including low
    • battery level
    • Powered by four AA batteries with a two year
    • normal life
    • Mobile access compatible
    • Provides a wide range of design options for
    • finish and levers
    • DirectKey-ready: Optional on-board DirectKey
    • module provides secure wireless communication of
    • credentials from a user’s smartphone to a locking
    • device via Bluetooth Smart communications
    • Supports MIFARE Classic®, MIFARE Plus®, MIFARE
    • Ultralight®, and MIFARE Ultralight C cards
    • Reading technology: contactless RFID (ISO14443A,
    • NFC)
    • Multiple opening devices available: cards,
    • wristbands, keychains, etc.
    • Non-volatile memory: records last 500 openings
    • including date, time and card used
    • Programmable to customer needs (meeting rooms,
    • offices, housekeeping, etc.)
    • Corrosion-treated for normal atmospheric conditions
    • NXP CRYPTO1 or AES-128 card encryption
    Certifications:
    • FCC, CE, NOM, ANATEL, RoHS, REACH, ISO 14443 A, NFC
    Specifications

    Others

    • Brand
      • Onity

    Others

    • Brand
      • Onity
    • Brand : Onity