/content/hbtbt/ae/en/search-results.html

    Web Panels & HMIs

    Advanced Controller HMI

    Discontinued

    Touch Panel Interface

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    User-friendly, ergonomically designed, and robust HMI devices for the Honeywell Advanced plant controllers. The HMI devices have capacitive finger touch-screen display which provides 24/7 with functions to view, access, and troubleshoot the controller points, IO modules, and other connected equipment.Features & Benefits:
    • Multiple language support
    • HMI is powered by the controller and does not require an extra power supply.
    • Users can access accounts in HMI to perform the controller related operations.
    • Users can configure their display menus to show the preferred fast access lists which include the data points present within the controller and data points mapped from connected devices in Advanced Plant controller.
    • Simple to install and minimal configuration of advanced controller to commission display.
    • HMI is compatible with the Advanced Plant controller
    • HMI logs out the user from the account automatically after five minutes (adjustable) of user inactivity
    • HMI has two mounting bases to choose from: DIN Rail base and Panel Door/Wall base
    Certifications:
    • Protection Class: IP30
    • Shock Protection: Class 2
    • Certification: CE, FCC/IC, UL/ULC