Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.
    /content/hbtbt/ae/en/search-results.html

    Global Controllers

    Honeywell Optimizer Advanced Controller

    Plant control that is easy to install and use, even for new hires. Capabilities that are be easy to add, without rip-and-replace. And controls with built-in cybersecurity to protect OT, closing the backdoor to IT networks.

    Overview
    Honeywell Optimizer Advanced Controllers are a family of next generation integration & plant controllers incorporating the Niagara framework & powered by an IMX8 64bit quad-core processor. The IP devices are freely programmable, with a dedicated suite of I/O modules providing extremely flexible control options. Using the power of Niagara they provide both Ethernet & Serial integration options and are native BACnetTM Building Controllers (B-BC).

    Features & Benefits:
    • Conforms to BACnetTM Standard 135 protocol version 1.15 (ISO 16484-5)
    • Multi-color LEDs to show the operational status of the isolated RS485 communications, HMI device, Ethernet connection, and Service state of the controller
    • Multiple Ethernet connector options
    • RJ11 interface to connect with an HMI device for field operations
    • All RS485 channels support PanelBus, BACnetTM MS/TP, Modbus, and M-Bus
    • Support C-Bus data sharing
    • Touchflake to support RS485 Snapon I/O devices
    • Built-in advanced diagnostics software facilitating troubleshooting for IP and MSTP devices
    • FRAM to store the live data for the controller, including storing the last known values when power is removed
    • UTF-8 and UCS-2 character encoding formats are supported
    • Support Peer-to-Peer communication
    • Supports DHCP (Automatic IP address assignment)
    • Supports Daisy-chain connection
    • Supports full Niagara 4 Framework with FOX and Fox-S communications, N4 Drivers and Interfaces
    • Removable terminal blocks with Screw (factory installed) or Push-in terminals
    • Built-in Web server with HTML5 graphics support
    • Terminal covers to protect the terminals
    • Protective covers to protect the Touchflake and Snapon I/O
    • i.MX 8M Plus, quad Arm® Cortex®-A53 processor, long life industrial grade, Frequency: 1.2GHz
    • Ubuntu Core OS with snap container based modular software design (Cyber Secure)
    • Support for Azure IOT remote device management and update services
    • Neural Net Accelerator for future development of low latency AI/ML algorithms at the Edge
    Certifications:
    • Protection Class: IP20
    • Product Standards: UL60730-1, UL60730-2-9, UL916, IEC/EN60730-1, IEC/EN60730-2-9, CAN/CSA-E60730-1:02, IEC/EN61326-1, and IEC/EN61010
    • Testing Electrical Components: IEC68
    • Certification: UL60730-1, UL916, CE, BTL B-BC, BACnetTM Standard 135 version 1.14, ISO 16484-5, FCC Part15, Subpart B, CAN ICES-3(B)/NMB- 3(B), RCM, AMEV AS-B, KBOB, EAC, RoHS II, Ethernet Protocol version IEEEC 802.3, EN-1434-3 and EN-13757-3
    • System Transformer: The system transformer(s) must be safety isolating transformers according to IEC 61558-2-6. In the U.S.A. and Canada, NEC Class 2 transformers must be used.