/content/hbtbt/ae/en/search-results.html

    I/O Modules

    Advanced Controller I/O Modules

    The I/O modules are advanced expansion devices designed to integrate with a variety of Honeywell controllers. These are available in seventeen variants to cover all your application requirements.

    Overview
    The I/O modules are compatible with legacy Panel Bus I/O modules and are programmable using the existing engineering tool. Software updates, configuration, and commissioning are all done automatically by the controller for all I/O modules.
    The I/O modules connect directly to the controller using the touch flake connections, which are the hardware connections that provide the power and communication bus to the I/O modules.
    The Wiring Adapter also provides power and communications to the I/O modules. It is typically used when the power and the communication bus needs to be extended to an additional row of IO modules or to a remote panel. The Wiring Adapter can be powered with the same or a separate power supply than the controller.Features & Benefits:
    • UIO or Universal Input / Output modules provides maximum flexibility which minimizes unused IO in the panel and reduces the overall I/O footprint by using the least amount of I/O modules to cover the application requirements.
    • Plug-and-play functionality for easy installation and maintenance. I/O modules can be replaced without having to slide or disturb the wiring of the adjacent modules.
    • Supports a wide range of sensors.
    • I/O modules are equipped with tricolor LEDs for all indications. This includes an RS485 communication LED, input/output channel LEDs, service/alarm LED and a main LED for general operational status of the I/O module.
    • I/O modules support the Panel Bus protocol and have the capability of supporting multiple communication protocols in the future such as Modbus and BACnet MS/TP.
    • Includes Hand-Off-Auto manual override using an intuitive and easy to see display for the selected I/O variants. Compliant with EN ISO 164-84-2:2004.
    • Analog Inputs: 16-bit A/D conversion resolution for accurate measurement.
    • Analog Outputs: 13-bit A/D conversion resolution.
    • DIN19/DIN43880 (European Fuse Box) compliant. Compact size allows the module to be mounted in small panels and fuse boxes to minimize cost.
    • UIO and UI I/O modules includes an onboard output to power external sensors (24 Vdc at 75mA).
    • A service button to restore the factory default settings.
    • Removable color coded terminal blocks for ease of service and replacement without having to rewire the I/O module. I/O module variants are available in both screw terminals and push in terminals.
    • DO relay module includes two jumpers to connect the relay commons to save time during installation.
    Certifications:
    • EN 60730-1
    • EN 60730-2-9
    • FCC Part 15, Subpart B
    • CAN ICES-3 (B)/NMB-3(B)
    • EN 61326-1
    • EN 61010-1
    • EN 301 489-1
    • EN 301 489-17
    • EN 300 328 V2.2.2:2019
    • RoHS II: 2011/65/EU
    • REACH 1907/2006
    • EN ISO 16484-2:2004, section 5.4.3
    • UL 916
    • CSA C22.2 No. 205
    • UL 60730-1
    • CAN/CSA E60730-1
    • UL 60730-2-9
    • CAN/CSA-E60730-2-9:18