/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    Spyder Model 7 VAV Controller

    Honeywell’s Spyder™ Model 7 VAV controller is a programmableroom controller with integrated actuator and air flow sensor.

    Overview
    Honeywell’s Spyder™ Model 7 VAV controller is a programmable room controller with integrated actuator and air flow sensor. As a freely programmable VAV controller with universal IOs, Spyder™ Model 7 has configuration flexibility to achieve a variety of specific applications. Smart engineering and commissioning tools with Niagara WEBs-N4 workbench and a mobile application for test and balance make installation costeffective.
    Spyder™ Model 7 offers BACnet / IP or BACnet / MSTP, Sylk™ bus technology, Modbus RTU RS-485, universal inputs, analog outputs, and solid-state relays.

    Features & Benefits:
    • Supports BACnet IP or BACnet MSTP bus for communication
    • BACnet IP enables faster download, thereby reducing commissioning time, and increased data bandwidth for increased data sharing compared to traditional BACnet MSTP communication
    • BACnet IP variants supports: IPv4 addressing, DHCP and Link Local addressing modes, and connection speed: 10/100 Mbps
    • Modbus master for integration purposes and automatic addressing functionality
    • Sylk™ bus two-wire polarityinsensitive interface connects to Honeywell Sylk™ wall modules without using physical I/O points
    • Integrated BLE (Bluetooth)
    • Freely programmable in WEBs-N4
    • Compact design for small enclosures and easy to install on round ducts
    • Color-coded, removable terminal blocks to simplify wiring and replacement
    • Real-time clock, a supercapacitor for 24-hour data retention
    • 24 VAC power supply,20 VDC at 75 mA auxiliary supply for field devices
    • Seven universal inputs/outputs usable as analog voltage/current output or as a universal/binary input
    • Five 24 VAC solid state relay outputs with 1.5 A continuous and 3.5 A in-rush for 100 ms per SSR output
    • Features a non-isolated RS-485 interface for Modbus communication
    • Integrated 44 in-lbs (5 Nm) actuator with 90 sec runtime at 60 Hz (108 sec at 50 Hz) with position feedback
    • Field replaceable differential pressure sensor (± 500 Pa,accuracy +/- 3 % of full range)
    • Mobile app for VAV balancing with easy access to the controller via Bluetooth integrated in the controller
    Certifications:
    • CE
    • BACnet BTL®-Listed,IP VAV model as BACnet Building Controller (B-BC) and MSTP VAV model as BACnet Advanced Application Controller (B-AAC),(BTL certification in process)
    • UL916, Energy Management Equipment
    • FCC Part 15, Class A
    • EN 55022. Class A
    • EN 61000-3-2, 61000
    • UL2043