Zone & Unitary Controllers
Spyder Model 5 Compact VAV Controller
Spyder control even in small spaces means efficient operations and more versatile cost savings throughout your facility.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Spyder Model 5 VAV Controller is a compact controller designed to quickly fit into tight spaces and small enclosures, giving you greater engineering efficiency, and more consistent experiences for both operators and building occupants. Using a single engineering tool, you can rely on one common platform to design and manage your system, from the room to the supervisor.
Features & Benefits:- Compact VAV controller freely programmable with Niagara 4 WEBS Supervisor or Plant Controller supporting online changes via BACnet MS/TP.
- Migration tool enabling fast conversion of Spyder Classic programs
- Integrated actuator that is field replaceable
- 3 solid state relay outputs (DO) reduces wiring and eliminating external relays in many applications such as staged reheat.
- 10 on-board mixed UI, AO, DO I/O points (including actuator) to fit many application needs
- 72-hour data backup protects against loss of project data
- Built-in 24VAC power output eliminates the extra cost of an external power supply
- 4 Mb memory capacity
- Supports up to 3 Honeywell Sylkbus devices (1 TR120 wall module)
- No Niagara license required since it is programmed with Niagara 4 WEBS Supervisor or Plant Controller
- Approvals and Certifications
- UL 60730-1, Standard for Automatic Electric Controls
- for Household and Similar Use, Part 1: General
- Requirements;
- CAN/CSA-E60730-1:02, Standard for Automatic
- Electrical Controls for Household and Similar Use, Part
- 1: General Requirements;
- Complementary listing for UL916, CSA C22.2 No. 205;
- BTL-listed, BACnet B-ASC profile;
- SASO-approved;
- CE-approved;
- FCC part 15B-compliant;
- RoHS Conformity.
_blank
Please sign in to view part numbers available for purchase based on your account Sign In
Filters
Please sign in to view part numbers available for purchase based on your account Sign In