/content/hbtbt/ae/en/search-results.html

    Linear Actuators

    ML7430/ML7435 Series 400N Short Stroke Linear Valve Actuator

    ML7430 / ML7435 series linear valve actuators are used with control valves in sizes ranging from DN15 to DN40, with 6.5mm stroke. They are used in a variety of applications where spring return safety function is critical.

    Overview

    The ML7430E Electric Linear Actuators are designed to provide modulating control in closed control loops together with the small linear valves V5832B/V5833A (DN25...DN40) and V5825B/V5872B for high-differential pressure. These valve-actuator combinations are suitable especially for integration into compact or conventional stations for direct or indirect district heating connections, air handling units and roof top units for zone control, and domestic hot water applications. The actuators are microprocessor-controlled for exact positioning. The direction of movement is reversible. The actuators are equipped with a manual operator. Manual operation is possible only after the power supply has been switched off or disconnected. It should be used only to check the valve operation. To operate, turn the manual operator knob clockwise to move the stem downward and counter clockwise to move the stem upward.

    Features & Benefits:
    • 0 to 10 VDC / 2 to 10 VDC signal input
    • Fast run-time & No calibration
    • Low power consumption
    • Quick and easy installation
    • No separate linkage required
    • Synchronous motor & Force-limiting end switches
    • Manual operator
    • Direct / reverse action adjustable
    • Maintenance-free
    Certifications:
    • CE
    Specifications

    Others

    • Runtime
      • 15 second (time unit)
    • Brand
      • CentraLine

    Others

    • Runtime
      • 15 second (time unit)
    • Brand
      • CentraLine
    • Runtime : 15 second (time unit)
    • Brand : CentraLine
    Others
    Name
    Description
    File Size
    Date
    Size
    ML7430E-ML7435E Elektrischer Ventilstellantrieb 400N für 0(2)..10V-Ansteuerung
    application/pdf 207.4 KB
    5/14/2023
    207.4 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    ML7430E-ML7435E ELECTRIC LINEAR ACTUATORS FOR MODULATING CONTROL
    application/pdf 238.49 KB
    5/14/2023
    238.49 KB
    Actionneurs linéaires électriques pour régulation progressive
    application/pdf 74.14 KB
    5/14/2023
    74.14 KB
    ML7430E-ML7435E Actuadores de válvula para control proporcional modulante
    application/pdf 95.88 KB
    5/14/2023
    95.88 KB
    ML7430E-ML7435E Attuatore Elettrico Lineare per Regolazione Modulante
    application/pdf 69.83 KB
    5/14/2023
    69.83 KB
    Name
    Description
    File Size
    Date
    Size
    ML7430E-ML7435E Elektrischer Ventilstellantrieb 400N für 0(2)..10V-Ansteuerung
    application/pdf 207.4 KB
    5/14/2023
    207.4 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    ML7430E-ML7435E ELECTRIC LINEAR ACTUATORS FOR MODULATING CONTROL
    application/pdf 238.49 KB
    5/14/2023
    238.49 KB
    Actionneurs linéaires électriques pour régulation progressive
    application/pdf 74.14 KB
    5/14/2023
    74.14 KB
    ML7430E-ML7435E Actuadores de válvula para control proporcional modulante
    application/pdf 95.88 KB
    5/14/2023
    95.88 KB
    ML7430E-ML7435E Attuatore Elettrico Lineare per Regolazione Modulante
    application/pdf 69.83 KB
    5/14/2023
    69.83 KB
    Name
    Description
    File Size
    Date
    Size
    ML7430E-ML7435E Elektrischer Ventilstellantrieb 400N für 0(2)..10V-Ansteuerung
    207.4 KB
    5/14/2023
    FIELD DEVICES PRODUCT CATALOG 2020
    3.03 MB
    7/17/2024
    ML7430E-ML7435E ELECTRIC LINEAR ACTUATORS FOR MODULATING CONTROL
    238.49 KB
    5/14/2023
    Actionneurs linéaires électriques pour régulation progressive
    74.14 KB
    5/14/2023
    ML7430E-ML7435E Actuadores de válvula para control proporcional modulante
    95.88 KB
    5/14/2023
    ML7430E-ML7435E Attuatore Elettrico Lineare per Regolazione Modulante
    69.83 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    ML7430E1005
    Modulating Linear Valve Actuator, Fast Acting, 24Vac, 6.5mm stroke, 400N, 15s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ml7430e1005-ml7430e-electric-linear-actuator-primaryimage
    ML7430E1005
    Modulating Linear Valve Actuator, Fast Acting, 24Vac, 6.5mm stroke, 400N, 15s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ml7430e1005-ml7430e-electric-linear-actuator-primaryimage
    ML7435E1004
    Modulating Linear Valve Actuator, Spring Return, EN 14597 certificate, 24Vac, 6.5mm stroke, 400N, 60s drive 20s spring return
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ml7435e1004-electric-linear-actuator-primaryimage
    ML7435E1004
    Modulating Linear Valve Actuator, Spring Return, EN 14597 certificate, 24Vac, 6.5mm stroke, 400N, 60s drive 20s spring return
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ml7435e1004-electric-linear-actuator-primaryimage