/content/hbtbt/ae/en/search-results.html

    Linear Valves

    V5832B Series 2-Way Short Stroke Pressure Balanced Linear Valves, Flat Seal, PN16.

    V5832B series 2-way valves with pressure balanced plug are available in DN25, DN32, and DN40, for use in smaller control valve applications, providing first class control in a compact package and impressive close-off performance.

    Overview

    V5832B series with pressure balanced plug is available in DN25, DN32, and DN40 size, with external pipe thread and flat seal for maximum pipe connection flexibility. An impressive range of KVS values are available, to suit a wide range of applications. A long 6.5mm stroke allows for precise modulating actuator control.

    Valves are used with compact electric actuators to form a space efficient assembly, but with very high performance. Flow characteristic is linear. Valve action: A-port is open with the stem in its bottom position.

    Others
    Name
    Description
    File Size
    Date
    Size
    V5832B-V5833A Pequeñas válvulas lineales PN16
    application/pdf 134.2 KB
    5/14/2023
    134.2 KB
    V5832B-V5833A (DN 25 – 40)
    application/pdf 97.68 KB
    6/5/2023
    97.68 KB
    V5832B-V5833A Zonenventile PN16 Rotguss
    application/pdf 226.38 KB
    6/5/2023
    226.38 KB
    Small Linear Valves PN16
    application/pdf 189.63 KB
    6/5/2023
    189.63 KB
    Name
    Description
    File Size
    Date
    Size
    V5832B-V5833A Pequeñas válvulas lineales PN16
    application/pdf 134.2 KB
    5/14/2023
    134.2 KB
    V5832B-V5833A (DN 25 – 40)
    application/pdf 97.68 KB
    6/5/2023
    97.68 KB
    V5832B-V5833A Zonenventile PN16 Rotguss
    application/pdf 226.38 KB
    6/5/2023
    226.38 KB
    Small Linear Valves PN16
    application/pdf 189.63 KB
    6/5/2023
    189.63 KB
    Name
    Description
    File Size
    Date
    Size
    V5832B-V5833A Pequeñas válvulas lineales PN16
    134.2 KB
    5/14/2023
    V5832B-V5833A (DN 25 – 40)
    97.68 KB
    6/5/2023
    V5832B-V5833A Zonenventile PN16 Rotguss
    226.38 KB
    6/5/2023
    Small Linear Valves PN16
    189.63 KB
    6/5/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    V5832B2075
    2-Way Linear Valve, External Thread Connection, Flat Seal, Pressure Balanced, PN16, KVs 4, DN25, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832b2075-v5832b-linear-valve-primaryimage
    V5832B2075
    2-Way Linear Valve, External Thread Connection, Flat Seal, Pressure Balanced, PN16, KVs 4, DN25, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832b2075-v5832b-linear-valve-primaryimage
    V5832B2083
    2-Way Linear Valve, External Thread Connection, Flat Seal, Pressure Balanced, PN16, KVs 6.3, DN25, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832b2075-v5832b-linear-valve-primaryimage
    V5832B2083
    2-Way Linear Valve, External Thread Connection, Flat Seal, Pressure Balanced, PN16, KVs 6.3, DN25, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832b2075-v5832b-linear-valve-primaryimage
    V5832B2091
    2-Way Linear Valve, External Thread Connection, Flat Seal, Pressure Balanced, PN16, KVs 10, DN25, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832b2075-v5832b-linear-valve-primaryimage
    V5832B2091
    2-Way Linear Valve, External Thread Connection, Flat Seal, Pressure Balanced, PN16, KVs 10, DN25, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832b2075-v5832b-linear-valve-primaryimage
    V5832B2109
    2-Way Linear Valve, External Thread Connection, Flat Seal, Pressure Balanced, PN16, KVs 16, DN32, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832b2075-v5832b-linear-valve-primaryimage
    V5832B2109
    2-Way Linear Valve, External Thread Connection, Flat Seal, Pressure Balanced, PN16, KVs 16, DN32, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832b2075-v5832b-linear-valve-primaryimage
    V5832B2117
    2-Way Linear Valve, External Thread Connection, Flat Seal, Pressure Balanced, PN16, KVs 25, DN40, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832b2075-v5832b-linear-valve-primaryimage
    V5832B2117
    2-Way Linear Valve, External Thread Connection, Flat Seal, Pressure Balanced, PN16, KVs 25, DN40, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832b2075-v5832b-linear-valve-primaryimage