/content/hbtbt/ae/en/search-results.html

    Parts & Accessories

    Pipe Fittings and Accessories for Valves with External Thread Connection

    VSFX-2 Valves by Honeywell are a range of superior quality valves that are used in flow loops of various applications and are supplied with additional adjustment caps.

    Overview
    The VSFX-2 Valves by Honeywell are a range of superior quality valves that are designed to meet the requirements of the customers. These valves are used in flow loops of various applications and are supplied with additional adjustment caps. The body of the valves are manufactured using brass, stem using stainless steel and plug using brass. Their wide range of application includes individual room controls, fan coil units and small re-heaters or re-coolers.
     Features & Benefits:
    • Impact resistant
    • Works under PN16 nominal pressure
    • Valves are supplied with adjustment caps
    • For applications including hot and cold water( max. 50% glycol)
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Product_Type@product_type

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    AC-15FT
    External threaded fitting for DN15 valve, pipe size R 38
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ac-15ft-2-way-valve-primaryimage
    AC-15FT
    External threaded fitting for DN15 valve, pipe size R 38
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ac-15ft-2-way-valve-primaryimage
    AC-20FS
    Soldering Fitting Set, For DN20 Valve, 15mm Pipe Size
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ac-32t-2-way-valve-primaryimage
    AC-20FS
    Soldering Fitting Set, For DN20 Valve, 15mm Pipe Size
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ac-32t-2-way-valve-primaryimage
    AC-20FT
    External threaded fitting for DN20 valve, pipe size R 12
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ac-20ft-2-way-valve-primaryimage
    AC-20FT
    External threaded fitting for DN20 valve, pipe size R 12
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ac-20ft-2-way-valve-primaryimage
    AC-20TF
    Internal threaded fitting for DN20 valve, pipe size Rp 34
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-AC-20TF-left
    AC-20TF
    Internal threaded fitting for DN20 valve, pipe size Rp 34
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-AC-20TF-left
    AC-25T
    External threaded fitting for DN25 valve, PN16, pipe size R 1
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-AC-25T-left
    AC-25T
    External threaded fitting for DN25 valve, PN16, pipe size R 1
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-AC-25T-left
    AC-25TF
    Internal threaded fitting for DN25 valve, pipe size Rp 1
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-AC-20TF-left
    AC-25TF
    Internal threaded fitting for DN25 valve, pipe size Rp 1
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-AC-20TF-left
    AC-32T
    External threaded fitting for DN32 valve, PN16, pipe size R 1-14
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-AC-25T-left
    AC-32T
    External threaded fitting for DN32 valve, PN16, pipe size R 1-14
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-AC-25T-left
    AC-32TF
    Internal threaded fitting for DN32 valve, pipe size Rp 1-14
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-AC-20TF-left
    AC-32TF
    Internal threaded fitting for DN32 valve, pipe size Rp 1-14
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-AC-20TF-left
    AC-40TF
    Internal threaded fitting for DN40 valve, pipe size Rp 1-12
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-AC-20TF-left
    AC-40TF
    Internal threaded fitting for DN40 valve, pipe size Rp 1-12
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-AC-20TF-left
    AC-50TF
    Internal threaded fitting for DN50 valve, pie size Rp 2
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-AC-20TF-left
    AC-50TF
    Internal threaded fitting for DN50 valve, pie size Rp 2
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-AC-20TF-left

    Related Products