/content/hbtbt/ae/en/search-results.html

    Linear Valves

    V5013E Series 3-Way External Thread Linear Control Valve PN16

    V5013E Series linear control valves are 3-way mixing control valves suitable to regulate hot and chilled water flow across a wide range of KVS requirements.

    Overview

    V5013E 3-way Linear Valves are supplied with adjustment cap (not for on/off types). If the main-port (A-AB) is equal percentage, the B-AB port is linear. The valve capacity of B-AB is one stage smaller. The action to open this valve is step down.

    Features & Benefits:
    • Flat sealing
    • 3 Way Mixing
    • Action open is Step down
    Others
    Name
    Description
    File Size
    Date
    Size
    EXTERNAL THREADED END-CONNECTION LINEAR VALVE PN 16
    application/pdf 245.87 KB
    6/2/2023
    245.87 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    V5011E und V5013E DURCHGANGS- UND 3-WEGE-VENTIL MIT AUSSENGEWINDE, PN16
    application/pdf 251.08 KB
    7/14/2023
    251.08 KB
    THREADED LINEAR VALVES
    application/pdf 270.74 KB
    6/21/2023
    270.74 KB
    Name
    Description
    File Size
    Date
    Size
    EXTERNAL THREADED END-CONNECTION LINEAR VALVE PN 16
    application/pdf 245.87 KB
    6/2/2023
    245.87 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    V5011E und V5013E DURCHGANGS- UND 3-WEGE-VENTIL MIT AUSSENGEWINDE, PN16
    application/pdf 251.08 KB
    7/14/2023
    251.08 KB
    THREADED LINEAR VALVES
    application/pdf 270.74 KB
    6/21/2023
    270.74 KB
    Name
    Description
    File Size
    Date
    Size
    EXTERNAL THREADED END-CONNECTION LINEAR VALVE PN 16
    245.87 KB
    6/2/2023
    FIELD DEVICES PRODUCT CATALOG 2020
    3.03 MB
    7/17/2024
    V5011E und V5013E DURCHGANGS- UND 3-WEGE-VENTIL MIT AUSSENGEWINDE, PN16
    251.08 KB
    7/14/2023
    THREADED LINEAR VALVES
    270.74 KB
    6/21/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    V5013E1071
    3-Way Mixing Linear Valve, External Thread Connection, PN16, KVs 4.0, DN15, 20mm stroke
    V5013E1071
    3-Way Mixing Linear Valve, External Thread Connection, PN16, KVs 4.0, DN15, 20mm stroke
    V5013E1089
    3-Way Mixing Linear Valve, External Thread Connection, PN16, KVs 6.3, DN20, 20mm stroke
    V5013E1089
    3-Way Mixing Linear Valve, External Thread Connection, PN16, KVs 6.3, DN20, 20mm stroke
    V5013E1097
    3-Way Mixing Linear Valve, External Thread Connection, PN16, KVs 10, DN25, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5013e1097-v5013e-3-way-linear-valve-primaryimage
    V5013E1097
    3-Way Mixing Linear Valve, External Thread Connection, PN16, KVs 10, DN25, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5013e1097-v5013e-3-way-linear-valve-primaryimage
    V5013E1105
    3-Way Mixing Linear Valve, External Thread Connection, PN16, KVs 16, DN32, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5013e1105-v5013e-3-way-linear-valve-primaryimage
    V5013E1105
    3-Way Mixing Linear Valve, External Thread Connection, PN16, KVs 16, DN32, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5013e1105-v5013e-3-way-linear-valve-primaryimage
    V5013E1113
    3-Way Mixing Linear Valve, External Thread Connection, PN16, KVs 25, DN40, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5013e1113-v5013e-3-way-linear-valve-primaryimage
    V5013E1113
    3-Way Mixing Linear Valve, External Thread Connection, PN16, KVs 25, DN40, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5013e1113-v5013e-3-way-linear-valve-primaryimage
    V5013E1121
    3-Way Mixing Linear Valve, External Thread Connection, PN16, KVs 40, DN50, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5013e1121-v5013e-3-way-linear-valve-primaryimage
    V5013E1121
    3-Way Mixing Linear Valve, External Thread Connection, PN16, KVs 40, DN50, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5013e1121-v5013e-3-way-linear-valve-primaryimage