/content/hbtbt/ae/en/search-results.html

    Ball Valves

    VBG3 Series 3-Way Threaded Control Ball Valves PN25

    VBG3 Series 3-way threaded control ball valves are used either as mixing- or diverting control valves in closed loop hydronic HVAC systems, with chilled water or hot water, and glycol content up to 50% concentration.

    Overview

    Valves are available in sizes from DN15 to DN50, PN25 pressure rating. Vaves are suitable for use with 2-P on/off actuators, 3-P floating, or 0…10Vdc modulating actuators, and excel both as mixing and diverting flow control valves, and isolation service.

    Medium temperature range is 5...120°C. Port A-AB leakage class bubble tight according to EN 12266-1, Port B-AB 0.1% of KVS

    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Actuator_Included@actuator_included|Application@application|Certificates_And_Standards@certificates_and_standards|Control_Type@control_type|Controlled_Medium@controlled_medium|Controlled_Medium_Restrictions@controlled_medium_restrictions|Flow_Coefficient@flow_coefficient|Leakage_Rating@leakage_rating|Maximum_Differential_Pressure@maximum_differential_pressure|Maximum_Medium_Temperature@maximum_medium_temperature|Minimum_Medium_Temperature@minimum_medium_temperature|Valve_Ball_Material@valve_ball_material|Valve_Body_Material@valve_body_material|Valve_Body_Pattern@valve_body_pattern|Valve_Connection_Type@valve_connection_type|Valve_Flow_Characteristic@valve_flow_characteristic|Valve_Pressure_Rating@valve_pressure_rating|Valve_Seal_Material@valve_seal_material|Valve_Size_Diameter@valve_size_diameter|Valve_Stem_Material@valve_stem_material|Valve_Type@valve_type

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    VBG3-15-0.63
    3-Way Control Ball Valve, External Thread Connection, PN25, KVs 0.63, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-VBG3-15-1-6-left
    VBG3-15-0.63
    3-Way Control Ball Valve, External Thread Connection, PN25, KVs 0.63, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-VBG3-15-1-6-left
    VBG3-15-1
    3-Way Control Ball Valve, External Thread Connection, PN25, KVs 1.0, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-VBG3-15-1-6-left
    VBG3-15-1
    3-Way Control Ball Valve, External Thread Connection, PN25, KVs 1.0, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-VBG3-15-1-6-left
    VBG3-15-1.6
    3-Way Control Ball Valve, External Thread Connection, PN25, KVs 1.6, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-VBG3-15-1-6-left
    VBG3-15-1.6
    3-Way Control Ball Valve, External Thread Connection, PN25, KVs 1.6, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-VBG3-15-1-6-left
    VBG3-15-2.5
    3-Way Control Ball Valve, External Thread Connection, PN25, KVs 2.5, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-VBG3-15-1-6-left
    VBG3-15-2.5
    3-Way Control Ball Valve, External Thread Connection, PN25, KVs 2.5, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-VBG3-15-1-6-left
    VBG3-15-4
    3-Way Control Ball Valve, External Thread Connection, PN25, KVs 4.0, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-VBG3-15-1-6-left
    VBG3-15-4
    3-Way Control Ball Valve, External Thread Connection, PN25, KVs 4.0, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-VBG3-15-1-6-left
    VBG3-15-6.3
    3-Way Control Ball Valve, External Thread Connection, PN25, KVs 6.3, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-VBG3-15-1-6-left
    VBG3-15-6.3
    3-Way Control Ball Valve, External Thread Connection, PN25, KVs 6.3, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-VBG3-15-1-6-left
    VBG3-20-4
    3-Way Control Ball Valve, External Thread Connection, PN25, KVs 4.0, DN20, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-VBG3-20-6-3-left
    VBG3-20-4
    3-Way Control Ball Valve, External Thread Connection, PN25, KVs 4.0, DN20, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-VBG3-20-6-3-left
    VBG3-20-6.3
    3-Way Control Ball Valve, External Thread Connection, PN25, KVs 6.3, DN20, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-VBG3-20-6-3-left
    VBG3-20-6.3
    3-Way Control Ball Valve, External Thread Connection, PN25, KVs 6.3, DN20, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-VBG3-20-6-3-left
    VBG3-20-8.6
    3-Way Control Ball Valve, External Thread Connection, PN25, KVs 8.6, DN20, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-VBG3-20-6-3-left
    VBG3-20-8.6
    3-Way Control Ball Valve, External Thread Connection, PN25, KVs 8.6, DN20, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-VBG3-20-6-3-left
    VBG3-25-10
    3-Way Control Ball Valve, External Thread Connection, PN25, KVs 10, DN25, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-VBG3-25-16-left
    VBG3-25-10
    3-Way Control Ball Valve, External Thread Connection, PN25, KVs 10, DN25, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-VBG3-25-16-left

    Related Products